| Product Name |
Eaton Bussmann series PDB power distribution block
|
| Catalog Number |
PDB280-3
|
| UPC |
051712637800
|
| Product Length/Depth |
0.1 in
|
| Product Height |
0.1 in
|
| Product Width |
0.1 in
|
| Product Weight |
0.8 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Type |
Power distribution block
|
| Number of poles |
Three-pole
|