Document downloaden () van 20
We make what matters work*

PVM-25

Eaton Bussmann series PVM photovoltaic fuse, Midget Fuse, 600 Vdc, 50 kAIC interrupt rating, Fast acting class, Fuse Holder and Block mounting, Ferrule end X ferrule end connection, 25A current rating, 50 kA DC breaking capacity

Algemene specificaties

Product Name
Eaton Bussmann series PVM photovoltaic fuse
Catalog Number
PVM-25
UPC
051712369282
Product Length/Depth
0.41 in
Product Height
1.5 in
Product Width
0.41 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
Contact factory
Certifications
UL 2579
CSA C22.2.

Productspecificaties

Amperage Rating
25 A
Breaking capacity
50 kA
Fuse indicator
Non Indicating
Interrupt rating
50 kAIC
Connection
Ferrule end x ferrule end
Packaging type
Standard
Voltage rating
600 Vdc
Type
Photovoltaic
Application
Solar combiner boxes, inverters, solar strings

Productspecificatie exporteren