Document downloaden () van 20

SD3-SK
Model Code: Shroud kit size 3

Eaton Bussmann series NH bases safety shroud kit, 690V, 630A, Non Indicating

General specifications

Product Name
Eaton Bussmann series low voltage NH terminal protective cover
Catalog Number
SD3-SK
EAN
5027590321921
UPC
051712486217
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
229 g
Compliances
Contact factory
Model Code
Shroud kit size 3

Electrical data

Amperage Rating
630 A
Voltage rating
690 V

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.