Eaton Bussmann series TPH high-current switch base, Metric, Led, 80 Vdc, 800 A, High current, 1-1/4 Inches male quick-connect terminal, SCCR: 100 kA
| Product Name |
Eaton Bussmann series TPH high-current switch base
|
| Catalog Number |
TPHCS-B-ML
|
| UPC |
051712607681
|
| Product Length/Depth |
2.59 in
|
| Product Height |
3.93 in
|
| Product Width |
5.5 in
|
| Product Weight |
1.9 lb
|
| Compliances |
Not Applicable
RoHS Compliant |
| Amperage Rating |
800 A
|
| Short-circuit rating |
100 kA
|
| Connection |
1-1/4 inch male quick-connect terminal
|
| Voltage rating |
80 Vdc
|
| Type |
High current
|
| Special features |
Metric, LED
|
| Application |
Telecommunications DC power circuit protection, central office and radio
|