In line receptacle, with cable gland backshell, for 6 male contacts, IP68/69K; UTGX1JC103W3P
| Product Name | 
                                                Eaton Souriau UTGX series ruggedized connectors for harsh environments
                                             | 
| Catalog Number | 
                                                UTGX1JC103W3P
                                             | 
| Product Length/Depth | 
                                                70 mm
                                             | 
| Product Height | 
                                                26.7 mm
                                             | 
| Product Width | 
                                                26.7 mm
                                             | 
| Product Weight | 
                                                16 g
                                             | 
| Environmental conditions | 
                                                Flammability rating UL94 V0  REACH RoHS | 
| Backshell angle | 
                                                straight
                                             | 
| Backshell type | 
                                                Sealing Gland
                                             | 
| Connector accessory option | 
                                                Delivered with connector
                                             | 
| Connector orientation | 
                                                N
                                             | 
| Connector type | 
                                                Receptacle
                                             | 
| Contact delivery | 
                                                Not delivered
                                             | 
| Contact gender | 
                                                Pin (Male)
                                             | 
| Contact type | 
                                                Crimp
                                             | 
| Coupling type | 
                                                1/3 Bayonet
                                             | 
| Layout | 
                                                3W3
                                             | 
| Shell material | 
                                                Metal & Plastic
                                             | 
| Shell size | 
                                                10
                                             | 
| Mating cycles | 
                                                500
                                             | 
| Operating temperature - max | 
                                                105 °C
                                             | 
| Operating temperature - min | 
                                                -40 °C
                                             | 
| Receptacle type | 
                                                In-Line Receptacle
                                             | 
| Number Of Contacts | 
                                                6
                                             | 
| Number of cavity #12 | 
                                                3
                                             | 
| Number of cavity #16 | 
                                                3
                                             | 
| Number of cavity #20 | 
                                                3
                                             | 
| Salt spray | 
                                                500 hour
                                             |