Document downloaden () van 20

UTSX0103S

Square flange receptacle, without backshell, for 3 female contacts, IP68/69K; UTSX0103S

General specifications

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX0103S
Product Length/Depth
32.3 mm
Product Height
23.8 mm
Product Width
23.8 mm
Product Weight
6 g

Productspecificaties

Environmental conditions
RoHS
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
3
Shell material
Plastic
Shell size
10
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
3
Number of cavity #16
3
Salt spray
500 hour

Productspecificatie exporteren