The digital RCCBs from the xPole series do more than just switch off. They monitor electrical installations and give advance warning of critical current flows, so that system shutdowns – and the associated costs – can be avoided. The RCDs of the dRCM series meet the highest expectations: precise tripping characteristics combined with permanent digital monitoring provide peace of mind and maximum safety.
This product has been discontinued and is no longer available.
PL6 xPole Miniature Circuit Breaker
xPole PFIM Type F residual current circuit breaker
xPole PFIM Type B residual current circuit breaker
xPole Combined RCD/MCB Device PFL6/7, 1+N-pole
AFDD+ Arc fault detection device
SPRT12 xPole Surge Protection
SPBT12 xPole Surge Protection
SPCT2 xPole Surge Protection
SPPVT2/T12 xPole Surge Protection
xComfort KLV
xComfort BF