Download document () of 20
Network protector solutions

Communications solutions and accessories

Eaton’s network communication solutions and accessories can help convert networks to advanced communication and automation systems. Eaton is a leader in communication and automation secondary network deployments. 

Advanced utility network communications
Customization options
HMI control
Local access for VaultGard, NPServe and HTES systems
Submersible and non-submersible enclosures
Meet any application

Core features

  • Enclosures: Submersible or NEMA
  • DIM digital input module
  • DRAM digital relay accessory module
  • Human Machine Interface (HMI)
  • Customized control cabinets

User customization

Network communication systems are tailored to each user and Eaton offers accessories to meet any user requirements.

Engineering support

Eaton engineers are available to support end users with network communication upgrades, new designs and solutions. Complete packages can be manufactured to suit the specific requirements of each application. Includes customized control cabinets for submersible and non-submersible applications.
Specifications

Solutions

Network Interface
HMI touch screen control provides local access to VaultGard, NPServe and HTES systems
Digital Input Modules (DIM)
Eaton’s DIM provides users the ability to accept digital inputs and convert to INCOM protocol
Digital Remote Access Module (DRAM)
Eaton’s DRAM provides users the ability to control third party devices via INCOM protocol
Customized control cabinets
Eaton provides customized control and communication solutions to meet any application. Enclosures are available for submersible and non-submersible applications.
Download Links
X
Download Close