Eaton legacy-style network protectors include the CM22 and CMR6 live-front network protectors. Legacy CMD dead-front and GE network protectors can also be internally retrofitted with an advanced CM52 design when replacing them is not a feasible option.
Maximum design voltage (V) |
600 |
|
Maximum continuous current rating (50/60Hz) (A) |
800 to 3500 |
|
Load break current, (50/60Hz) (A) |
800 to 3500 |
|
Sym interrupting rating (kA) |
Up to 60 where applicable |
|
Withstand rating (kA) |
Up to 60 where applicable |
|
Sym fault close and latch rating (kA) |
Up to 40 where applicable |
IEEE Standard Requirements for Secondary Network Protectors |
IEEE Std C57.44-2014 |
|
IEEE Standard for Secondary Network Transformers Subway and Vault Types (Liquid and Immersed)-Requirements |
IEEE Std C57.40-2011 |
1/4“ Copper bearing steel, 316 stainless steel, NEMA 4 non-submersible |
Relay |
MPCV Sequence-Based Relay |
|
Visual Indication |
Stacklight |
|
Secondary Visual Disconnect |
VisoBlock |
|
Wireless Communication |
RAD (Remote Access Device) |
|
Remote Operation |
Pendant/RAD/VaultGard/HMI |