Eaton’s Remote Access Device (RAD) was designed to provide utilities with easy-to-use DNP communications for their network system. The RAD has output relays and digital inputs to control anything in the vault. The RAD is a key component to provide instant data from the network and system conditions via a local access web browser. The RAD allows field users to access the network relay, gain network status and control devices from outside the vault or electrical room for enhanced safety.
| Secure Authentication |
DNP 3.0 |
|
| Communications |
Wireless (ON/OFF selection) |
|
| Environmental Rating |
IP68 |
|
| Access Control |
Configurable access control and privileges |
|
| Sessions |
Timed login/logout |
|
| Encryption |
IPSec support, HTTPS |
|
| Central Authentication and Authorization |
LDAP/S, Active Directory and RADIUS |
|
| Accounting |
RADIUS |
|
| Views |
Built-In web pages |