Eaton’s NPServe communications module is designed for harsh underground vault applications and is a specialized communication concentrator with high-speed processing built specifically for secure and reliable data analysis and control.
| Serial Communications |
RS-232, RS-485, USB 2.0 |
|
| Ethernet |
10/100BASE-TX |
|
| Protocols |
DNP 3.0, INCOM, DNP UDP/IP uplinks, RS232, USB 2.0 |
|
| Output Control relays |
3 | |
| Analog Inputs |
6 | |
| Digital Inputs |
8 |
| Protective Relay Standards |
IEEE C37.90 2005, IEC 60255 |
|
| EMI Immunity Type Tests and Specifications |
IEC-61850-3, IEEE-1613 |
|
| Telephone Terminal Equipment |
TIA-968-A, CS-03 |