Links rápidos
The stainless steel high pressure filters of the series EH are suitable for a working pressure up to 6,000 psi (420 bar). The pressure peaks are absorbed by a sufficient margin of safety. Eaton´s EH-filters are flange mounted to the hydraulic system.
Applications
01.E Pressure
CCS 5
EDA (ASME Design)
EHD
IFPM 73
Quatro é o número máximo de itens na ferramenta de comparação.
Sua pesquisa "" não correspondeu com nenhum documento ou produto.
Copiado para a área de transferência
São necessários no mínimo dois itens para usar a ferramenta de comparação.
Sorry, we can't get that information right now.
| operating temperature: | +14 °F to +212 °F |
| operating medium | mineral oil, other media on request |
| max. operating pressure: | 6,000 psi |
| test pressure: | 8,700 psi |
| max. operating pressure at IS20: | 4,060 psi |
| test pressure at IS20: | 5,278 psi |
| process connection: | manifold mounted |
| housing material: | EN10088-1.4571 (316 Ti according to AISI) |
| sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
| installation position: | vertical |
| volume tank: | 0.03 gal |