Baixar documento () de 20

06F4001S2114C8

Shielded heat shrink boot backshell, size 21 for connector 38999 III&IV; 06F4001S2114C8

General specifications

Product Name
Eaton Sunbank 06 series shrink boot adapter
Catalog Number
06F4001S2114C8
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

Especificações do produto

Fitted with:
Shielding
Backshell type
Shrink Boot Adapter
Plating
Cadmium
Shell continuity
2.5
Shell material
Aluminium
Shell size
21
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Salt spray
96 hour

Exportar especificação do produto para