Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set IEC Busbar support SASY for MSW application 2 poles WxH=600x200mm
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
120700
|
| EAN |
4015081185306
|
| Product Length/Depth |
50 mm
|
| Product Height |
205 mm
|
| Product Width |
525 mm
|
| Product Weight |
1.5 kg
|
| Compliances |
RoHS conform
|
| Used with |
SASY
|
| Fitted with: |
Cover
|
| Busbar position |
Center central
|
| Current rating - max |
400 A
|
| Busbar distance |
60 mm
|
| Busbar height |
30 mm
|
| Busbar thickness - max |
5 mm
|
| Suitable for width |
600 mm
|
| Application |
|
| Number of poles |
Two-pole
|
| Color |
Light gray (RAL 7035)
|
| Mounting position |
Vertical
Horizontal |
| Functions |
Additional equipment
|
| Mounting method |
Flush mounting
Surface mounting Floor standing distribution board |
| Suitable for |
For single mounting
|