Baixar documento () de 20

120936

Eaton Moeller® series P-SOL Switch-disconnector, DC current, 60A

General specifications

Product Name
Eaton Moeller® series P-SOL Switch-disconnector
Catalog Number
120936
EAN
4015081187669
Product Length/Depth
140 mm
Product Height
160 mm
Product Width
55 mm
Product Weight
0.994 kg
Certifications
CE
IEC60439-1
IEC/EN 60947-3

Especificações do produto

Product Category
Switchgear for photovoltaic systems
Features
Isolating characteristics
Actuator color
Black
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Voltage release optional
Operating frequency
120 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated uninterrupted current (Iu)
63 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching power at 400 V
63 kW
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
1.5 kA
Electrical connection type of main circuit
Frame clamp
Design
Open
Mounting position
As required
Actuator type
Turn button
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
3.97 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Degree of protection (front side)
IP20
Number of poles
Two-pole
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Degree of protection
NEMA Other
Suitable for
Distribution board installation
Ground mounting
Floor mounting
Protection class
2
Number of switches
1
Screw size
2 x M4 x 18, 30 x 130 mm, Mounting Screw
Resistance
3 mΩ (internal)
Lifespan, mechanical
30,000 Operations
Lifespan, electrical
1,500 Operations
Terminal capacity
1 x (1 - 35) mm², flexible with ferrule to DIN 46228
14 - 2 AWG, solid or stranded
2 x (1 - 35) mm², flexible with ferrule to DIN 46228
Number of auxiliary contacts (normally open contacts)
0
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated short-circuit making capacity (Icm)
0.6 kA (up to 440 V, 50/60 Hz)
Rated operational current (Ie) at DC-21A
60 A
Rated operational current for specified heat dissipation (In)
60 A
Housing color
Other
Housing material
Plastic

Exportar especificação do produto para