Baixar documento () de 20

12ADFH6B10

Air fuse-link, medium voltage, 10 A, AC 12 kV, 51 x 356 mm, back-up, BS, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12ADFH6B10
EAN
5027590430265
Product Length/Depth
254 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
1500 g
Certifications
BS 2692-1

Especificações do produto

Used with
A3354710 Fuse clip
Amperage Rating
10 A
Fuse indicator
With Striker
Fuse size
51 x 254 mm
Breaking capacity
12 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Pre arc (I2T)
1.3 x 102
Resistance
89.8 ohms
Fuse diameter
51 mm
Interrupt rating
12 kAIC
Construction size
51 x 254 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
ADFH

Exportar especificação do produto para

Nota: Se estiverem faltando arquivos no download .zip, o tipo de arquivo não é compatível com downloads em massa

Precisa de suporte do produto?

Suporte da Eaton

Suporte comercial

Fone: 0800-00-32866