Baixar documento () de 20

151720

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=200x1100x200mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151720
Product Length/Depth
950 mm
Product Height
210 mm
Product Width
230 mm
Product Weight
17.5 kg
Compliances
RoHS conform

Especificações do produto

Color
Other
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
1000 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Exportar especificação do produto para