Baixar documento () de 20

170M1371

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 250 A, Fuse size: 000, Top fuse status indicator, DIN 43653, /80 Visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1371
UPC
051712216722
EAN
5027590440882
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
130.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Especificações do produto

Amperage Rating
250 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Center-to-center distance of connections
76.7 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
51500 at 660 V
Watt losses
42 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
7750
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
000
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse system (according to IEC 60269)
Other

Exportar especificação do produto para

Nota: Se estiverem faltando arquivos no download .zip, o tipo de arquivo não é compatível com downloads em massa

Precisa de suporte do produto?

Suporte da Eaton

Suporte comercial

Fone: 0800-00-32866