Baixar documento () de 20

170M3908

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 400A, 200 kAIC, Top fuse status indicator, Fuse, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3908
UPC
051712793179
EAN
5027590450508
Product Length/Depth
290 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
351 g
Compliances
Contact factory
RoHS Compliant

Especificações do produto

Amperage Rating
400 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
60 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Exportar especificação do produto para

Nota: Se estiverem faltando arquivos no download .zip, o tipo de arquivo não é compatível com downloads em massa

Precisa de suporte do produto?

Suporte da Eaton

Suporte comercial

Fone: 0800-00-32866