Baixar documento () de 20

237836

Eaton xEnergy Basic LV systems Low voltage switchgear. Fastening element for conductive connection, pre-mounted, green, 200pcs. loose parts in the box

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
237836
EAN
4015082378363
Product Length/Depth
40 mm
Product Height
90 mm
Product Width
100 mm
Product Weight
0.33 kg
Compliances
RoHS conform

Especificações do produto

Type
Additional equipment
Color
Green
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Mounting kit
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Exportar especificação do produto para

Nota: Se estiverem faltando arquivos no download .zip, o tipo de arquivo não é compatível com downloads em massa