A foto é representativa
Download
Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=600x600mm, grey
Product Name |
Eaton xEnergy Main LV switchgear
|
Catalog Number |
294924
|
EAN |
4015082949242
|
Product Length/Depth |
620 mm
|
Product Height |
25 mm
|
Product Width |
620 mm
|
Product Weight |
3 kg
|
Compliances |
RoHS conform
|
Number of height units |
0
|
Suitable for enclosure building height |
600 mm
|
Suitable for enclosure building width |
600 mm
|
Surface finishing |
Powder coating
|
Material |
Steel
|