A foto é representativa
Download
Eaton B-Line series horizontal bend, 4" H x 19.1250" W x 6" L, Aluminum, 24" radius, 30° angle
Product Name |
Eaton B-Line series horizontal bend
|
Catalog Number |
4A-06-30HB24
|
UPC |
781011152437
|
Product Length/Depth |
19.125 in
|
Product Height |
4 in
|
Product Width |
6 in
|
Product Weight |
4.855 lb
|
Certifications |
CSA
UL Classified CE |
Material |
Aluminum
|
Type |
Series 2-5 horizontal bend
|
Angle |
30°
|
Radius |
24 in
|