A foto é representativa
Download
Eaton B-Line series horizontal tee, 4" H x 24" W x 18" L, Aluminum, 18" and 9" Tray " Widths, 12" radius
Product Name |
Eaton B-Line series horizontal tee
|
Catalog Number |
4A-18-09-HT12
|
UPC |
781011083328
|
Product Length/Depth |
24 in
|
Product Height |
4 in
|
Product Width |
18 in
|
Product Weight |
13.69 lb
|
Certifications |
UL Classified
CE CSA |
Material |
Aluminum
|
Special features |
18" & 9" Tray widths
|
Type |
Series 2-5 horizontal reducing tee
|
Radius |
12 in
|