Baixar documento () de 20

680003FULL-0016X

Eaton, Alarms & signalling devices, Fulleon, Symphoni Voice Plus sounder, Red housing, Voice message set VP003ASY-2, Set to Tone 7 (SYV/R/V+ VP003ASY-2 SET TO TONE 7)

General specifications

Product Name
Eaton Symphoni Fire alarm sounder
Catalog Number
680003FULL-0016X
EAN
5018987340236
Product Length/Depth
91 mm
Product Height
105 mm
Product Width
105 mm
Product Weight
0.21 kg
Certifications
Not Applicable

Especificações do produto

Number of tones
7
Color housing
Red
Material housing
Plastic
Sound output
100 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.008 A
Addressing mode
Hard addressing
Alarm current
8 mA
Construction material
ABS/FR
EN Certified Tones
7
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System topology
Conventional (Non-Addressable)
Tones
7
Voice tones
Yes
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

Exportar especificação do produto para