A foto é representativa
                                
                                
                                    
                                    Download
                                
                                
                                Eaton B-Line series TOLCO deck and flange attachment, 2"H x 2"L x 2"W, Steel, 700 Lbs load, Side beam bracket for NFPA rod and fastener sizing
| Product Name | 
                                                Eaton B-Line series TOLCO side beam bracket
                                             | 
| Catalog Number | 
                                                FIG 50-3/8-PLN
                                             | 
| UPC | 
                                                782051712537
                                             | 
| Product Length/Depth | 
                                                2 in
                                             | 
| Product Height | 
                                                2 in
                                             | 
| Product Width | 
                                                2 in
                                             | 
| Product Weight | 
                                                0.35 lb
                                             | 
| Compliances | 
                                                Not Applicable
                                             | 
| Certifications | 
                                                FM Approved
                                             | 
| Load capacity | 
                                                700 lbs
                                             | 
| Type | 
                                                Side beam bracket for NFPA rod & fastener sizing
                                             | 
| Material | 
                                                Steel
                                             |