Baixar documento () de 20

GHG2922000R0004

Eaton Crouse-Hinds series CEAG GHG 292 control switch, 16A, Black, I - 0 - II, Glass-fibre reinforced polyester, Silver contact points, Engaging - Engaging - Engaging, 1 x M25, Code 024, 500 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG GHG 292 control switch
Catalog Number
GHG2922000R0004
EAN
4250217424762
Product Length/Depth
170 mm
Product Height
129 mm
Product Width
110 mm
Product Weight
1.1 kg

Especificações do produto

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66
Amperage Rating
16A
Color
Black
Indicating plate markings
I - 0 - II
Material
Glass-fibre reinforced polyester
Switch function
Engaging - Engaging - Engaging
Trade size
1 x M25
Voltage rating
500 Vac
Type
Code 024
Special features
Silver contact points

Exportar especificação do produto para