A foto é representativa
Download
Fuse-link, high speed, 500 A, AC 240 V, DC 200 V, BS88, 35 x 78 x 85 mm, aR, BS
| Product Name |
Eaton Bussmann series high speed british standard fuse
|
| Catalog Number |
GSA500
|
| EAN |
5027590502504
|
| Product Length/Depth |
85 mm
|
| Product Height |
35 mm
|
| Product Width |
78 mm
|
| Product Weight |
333 g
|
| Compliances |
CE
|
| Amperage Rating |
500 A
|
| Breaking capacity |
100 kA
|
| Fuse indicator |
None
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Rated switching capacity |
100 kA
|
| Rated voltage AC |
240 V
|
| Rated voltage DC |
200 V
|
| Center-to-center distance of connections |
60.3 mm
|
| Mounting dimension |
M10
|
| Current type |
AC/DC
|
| Class |
Class aR
|
| Fuse shape |
Offset dual barrel bolted tags
|
| Color |
None
|
| Construction size |
Other
|
| Voltage rating |
240 V
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
GSA
|
| Fuse system (according to IEC 60269) |
Other
|
Suporte da Eaton
Suporte comercial
Fone: 0800-00-32866