Baixar documento () de 20

JBXEZ1G03FPNDSR

PCB rear mount receptacle with pins, IP40, size 1, 3 female contacts; JBXEZ1G03FPNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEZ1G03FPNDSR
Product Length/Depth
25 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
13.33 g
Compliances
UL 1977

Exportar especificação do produto para