Eaton Bussmann Series Class K5 fuse, NOS, general purpose, non-current-limiting fuses, 400 A, one-time fuse, interrupting rating of 10 kA at 600 Vac
Product Name |
Eaton Bussmann series NOS fuse
|
Catalog Number |
NOS-400
|
UPC |
051712314008
|
Product Length/Depth |
11.63 in
|
Product Height |
2.59 in
|
Product Width |
2.59 in
|
Product Weight |
2.82 lb
|
Compliances |
CE Marked
|
Amperage Rating |
400 A
|
Class |
Class K5
Class H |
Interrupt rating |
10 kAIC at 600 Vac
|
Fuse indicator |
Non-indicating
|
Connection |
Blade end x blade end
|
Packaging type |
Standard
|
Quantity |
1
|
Voltage rating |
600 V
|
Type |
Supplemental one-time fuse
|
Special features |
Pin-indicating
|
Application |
Light duty circuit locations
|
Suporte da Eaton
Commercial support
Phone: 0800-00-32866