Busca de conhecimento
Baixar documento () de 20

PV-32A14LF

Eaton Bussmann series Fuse-link, high speed, 32 A, DC 1300 V, 14 x 65 mm, gPV, IEC, UL

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-32A14LF
UPC
051712377263
EAN
5027590506076
Product Length/Depth
65 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
12 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Especificações do produto

Used with
Combiner boxes, inverters, PV wire harnesses
Amperage Rating
32 A
Accessories
Fuse clips 5592-01 ,5592-01 fuse clip
Breaking capacity
10 kA
With striker
No
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Release characteristic
Other
Fuse indicator
Non Indicating
Rated switching capacity
10 kA
Fuse size
14 x 65 mm
Current type
DC
Rated voltage DC
1300 V
Class
Class gPV
Watt losses
10.4 W
Fuse shape
Cylindrical
Pre arc (I2T)
105
Total I2T
900
Color
White
Interrupt rating
10 kAIC
Construction size
14 x 65 mm
Material
Ceramic
Voltage rating
1300 Vdc
Type
Cylindrical
Application
Photovoltaic strings
Fuse type
PV-A14LF
Rated switching capacity DC
10 kA
Breaking capacity at nominal voltage, DC
10 kA

Exportar especificação do produto para

Nota: Se estiverem faltando arquivos no download .zip, o tipo de arquivo não é compatível com downloads em massa

Precisa de suporte do produto?

Suporte da Eaton

Suporte comercial

Fone: 0800-00-32866