Busca de conhecimento
Baixar documento () de 20

PV-630A-3L

Eaton Bussmann series Fuse-link, high speed, 630 A, DC 1000 V, 3L, 75 x 91 x 205 mm, gPV, IEC, UL, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-630A-3L
UPC
051712372237
EAN
5996516000540
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2035 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Especificações do produto

Amperage Rating
630 A
Accessories
Recomended fuse holders- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L) ,170H0236 and 170H0238 Microswitches
Breaking capacity
50 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Top fuse status indicator
Rated switching capacity
50 kA
Fuse size
3L
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
118 W
Fuse shape
Square body
Pre arc (I2T)
137000
Total I2T
712400 at 1000 V
Color
White
Interrupt rating
50 kAIC
Connection
Blade end x blade end
Construction size
3L
Material
Ceramic body
Voltage rating
1000 Vdc
Type
Bladed
Application
Photovoltaic systems, inverters, solar applications, Photovoltaic array combiners and disconnects
Fuse type
PV-3L
Fitted with:
Blade without bolt holes
Suitable for
SD3L-S-PV XL Fuse base
Fuse system (according to IEC 60269)
Other

Exportar especificação do produto para

Nota: Se estiverem faltando arquivos no download .zip, o tipo de arquivo não é compatível com downloads em massa

Precisa de suporte do produto?

Suporte da Eaton

Suporte comercial

Fone: 0800-00-32866