Eaton Bussmann series low voltage NH IP protection kit, 160 A, 690 V, Three-pole, NH00
| Product Name | 
                                                Eaton Bussmann series low voltage NH IP protection kit
                                             | 
| Catalog Number | 
                                                TD00-IP20
                                             | 
| UPC | 
                                                051712371704
                                             | 
| Product Length/Depth | 
                                                696 mm
                                             | 
| Product Height | 
                                                309 mm
                                             | 
| Product Width | 
                                                174 mm
                                             | 
| Product Weight | 
                                                546 g
                                             | 
| Compliances | 
                                                CE  RoHS Compliant | 
| Certifications | 
                                                IEC
                                             | 
| Amperage Rating | 
                                                160 A
                                             | 
| Voltage rating | 
                                                690 V
                                             | 
| Fuse size | 
                                                NH00
                                             | 
| Number of poles | 
                                                Three-pole
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
Suporte da Eaton
Suporte comercial
Fone: 0800-00-32866