Télécharger le document () de 20
Fuses

SR-5F Radial fuse

Eaton’s SR-5F fast acting, space saving round body radial leaded fuses are designed to UL 248-14 for overcurrent protection of electronic circuits. The plastic cap and base of these subminiature fuses conform to the flammability requirements of UL 94V0. This is a RoHS compliant, halogen free, lead free fuse.

Technical data sheets

SR-5F Fuse datasheet
Fast acting
250 Vac UL design
Radial fuse

SR-5 and SS-5 fuse product aid

Radial fuse family offers more solutions for space-limited applications

Caractéristiques

Specifications

Liens de téléchargements
X
Download Close

Besoin d'assistance concernant un produit ?

Assistance de la part d’Eaton

Technical support

Contact us