Télécharger le document () de 20
Supercapacitors

XLCM (XLM Module cabinet)

Eaton’s supercapacitor module systems are highly reliable and flexible energy storage solutions that provide fast responding very high peak power in a small footprint. These systems use the XLM-62 module as a core building block with 10 units wired in series to increase distribution voltages and can be integrated with large UPS systems.

Eaton Type-10 UPS for healthcare facilities

The National Fire Protection Association (NFPA) is a recognized organization in the United States dedicated to prescribing standards and regulations for protection against fire, electrical, and related hazards. Fire hazards (both electric and chemical) is a leading cause of death, injury, damage to property, and adverse effects on the environment.

Caractéristiques
Technical specifications 20 Module cabinet 30 Module cabinet

Operating voltage range

600 Vdc - 300 Vdc

600 Vdc - 300 Vdc

Maximum power

300 kW

300 kW

Useable energy within operating voltage

3298 kW/sec

4947 kW/sec

Operating temperature range

-40 °C to +65 °C

-40 °C to +65 °C

Dimensions (W" x D" x H")

23.2 x 31 x 88

30.2 x 31 x 88

General characteristics

Efficiency (roundtrip)

Up to 98%

Parallel capability

Up to eight.

Contact us more information

Optional accessories

Open fuse indication

Custom overcurrent protection available.

Contact us more information

Due to continuing improvements, specifications are subject to change without notice.

Please Contact Us for information on XLM lifetime expectations

 
Liens de téléchargements
X
Download Close