Télécharger le document () de 20
Power conversion

12Vin single-output DC/DC converters

Eaton's 12Vin, single-output power solutions provide 2V to 15V outputs and feature six-sided EMI/RFI shielding. Aerospace and military DC/DC converters include the products previously supplied by Martek Power, Abbott Electronics and Sure Power.

Caractéristiques principales

  • MIL-STD-461, MIL-STD-810E and MIL-STD-901 conformances with companion input filters
  • MIL-STD-883 compliant, 100% environmental screening, military-version option
c4isr_dcdc_converters.jpg

2v, 3.3v, and 5v outputs

Select any of the following links to download data sheets describing 2V, 3.3V, and 5V single-output aerospace and military DC/DC converters with the listed current ratings and package sizes:

  • 10 amps, 1.5" X 3.0", NL50S DC/DC converters
  • 20 amps, 3.0" X 3.0", NL100S DC/DC converters
  • 30 amps, 3.0" X 4.5", NL150S DC/DC converters
5.2v outputs
 

Select any of the following links to download data sheets describing 5.2V single-output aerospace and military DC/DC converters with the listed current ratings and package sizes:

  • 9.6 amps, 1.5" X 3.0", NL50S DC/DC converters
  • 19.2 amps, 3.0" X 3.0", NL100S DC/DC converters
  • 28.8 amps, 3.0" X 4.5", NL150S DC/DC converters
military_industrial_dcdc.jpg
rugged_power_conversion.jpg

12v outputs

Select any of the following links to download data sheets describing 12V single-output aerospace and military DC/DC converters with the listed current ratings and package sizes:

  • 4.2 amps, 1.5" X 3.0", NL50S DC/DC converters
  • 8.3 amps, 3.0" X 3.0", NL100S DC/DC converter
  • 12.6 amps, 3.0" X 4.5", NL150S DC/DC converters

15v outputs

Select any of the following links to download data sheets describing 15V single-output aerospace and military DC/DC converters with the listed current ratings and package sizes:

  • 3.3 amps, 1.5" X 3.0", NL50S DC/DC converters
  • 6.7 amps, 3.0" X 3.0", NL100S DC/DC converters
  • 10 amps, 3.0" X 4.5", NL150S DC/DC converters
military_power_conversion.jpg
eaton-emi-dc-dc-filter.jpg

Emi filters and accessories

Eaton's EMI filters and accessories provide AC rectification, transient suppression, EMI filtering, and output-ripple attenuation for harsh environment, commercial and military power applications. Compliances to military standards include:

  • MIL-STD-704A and MIL-STD-1275A
  • MIL-STD-461C, Part 2, Class A1b
  • MIL-STD-461D CE101 and CE102
  • MIL-STD-810E and MIL-S-901C
Liens de téléchargements
X
Download Close