Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

000643

Eaton Moeller® series DILER Contactor relay, 200 V 50 Hz, 200 - 220 V 60 Hz, N/O = Normally open: 4 N/O, Screw terminals, AC operation

Spécifications générales

Product Name
Eaton Moeller® series DILER Control relay
Catalog Number
000643
EAN
4015080006435
Product Length/Depth
52 mm
Product Height
58 mm
Product Width
45 mm
Product Weight
0.17 kg
Certifications
CE
CSA Class No.: 3211-03
EN 60947-5-1
UL Category Control No.: NKCR
VDE 0660
CSA
CSA File No.: 012528
IEC/EN 60947
IEC/EN 60947-4-1
UL
UL 508
UL File No.: E29184
CSA-C22.2 No. 14-05

Caractéristiques du produit

Features
Positive operating contacts to EN 60947-5-1 appendix L, including auxiliary contact module
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Interlocked opposing contacts
Operating frequency
9000 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.4 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally closed contacts, delayed switching)
0
Number of auxiliary contacts (normally open contacts)
4
Number of auxiliary contacts (normally open contacts, leading)
0
Number of contacts (normally open contacts)
4
Rated control supply voltage (Us) at AC, 50 Hz - max
200 V
Rated control supply voltage (Us) at AC, 50 Hz - min
200 V
Rated impulse withstand voltage (Uimp)
6000 V AC
Application
Contactor relays
Product category
DILER Mini-contactors
Conventional thermal current Ith at 50°C (3-pole, open)
10 A
Voltage type of operating voltage
AC/DC
Rated switch current
10 A
Operating voltage at AC, 50 Hz - min
17 V
Operating voltage at AC, 50 Hz - max
500 V
Operating voltage at AC, 60 Hz - min
17 V
Operating voltage at AC, 60 Hz - max
500 V
Operating voltage at DC - min
24 VDC
Operating voltage at DC - max
220 VDC
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Voltage type
AC
Code number
40E
Degree of protection
IP20
Mounting position
As required (except vertical with terminals A1/A2 at the bottom)
Overvoltage category
III
Control circuit reliability
< 2 λ, < 1 failure at 100,000,000 Operations (at Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Connection type (auxiliary circuit)
Screw connection
Duty factor
100 %
Lifespan, mechanical
10,000,000 Operations (AC operated)
Mounting method
DIN-rail/screw
Pick-up voltage
0.8 - 1.1 V AC x Uc (voltage tolerance - single-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz)
0.85 - 1.1 V AC x Uc (voltage tolerance - dual frequency coil 50/60 Hz)
Power consumption, pick-up, 50 Hz
25 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Safe isolation
300 V AC, Between coil and auxiliary contacts, According to EN 61140
300 V AC, Between auxiliary contacts, According to EN 61140
Power consumption, pick-up, 60 Hz
25 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Screw size
M3.5, Terminal screw
Power consumption, sealing, 60 Hz
1.3 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Rated operational current (Ie)
2.5 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series)
0.5 A at 220 V, DC L/R ≤ 15 ms (with 3 contacts in series)
2.5 A at 60 V, DC L/R ≤ 15 ms (with 2 contacts in series)
1.5 A at 110 V, DC L/R ≤ 15 ms (with 3 contacts in series)
10 A
Power consumption, sealing, 50 Hz
4.6 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
1.3 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Switching capacity (auxiliary contacts, general use)
0.5 A, 250 V DC, (UL/CSA)
10 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)
Rated control supply voltage (Us) at AC, 60 Hz - max
220 V
Rated control supply voltage (Us) at AC, 60 Hz - min
200 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
3 A
Rated operational current (Ie) at AC-15, 500 V
1.5 A
Rated operational current for specified heat dissipation (In)
6 A
Rated operational voltage (Ue) at AC - max
600 V
Static heat dissipation, non-current-dependent Pvs
1.8 W
Stripping length (main cable)
8 mm
Switching time (AC operated, make contacts, closing delay) - max
21 ms
Switching time (AC operated, make contacts, closing delay) - min
14 ms
Switching time (AC operated, make contacts, opening delay) - max
18 ms
Switching time (AC operated, make contacts, opening delay) - min
8 ms
Switching time (AC operated, N/O, with auxiliary contact module, closing delay)
45 ms
Terminal capacity (flexible with ferrule)
2 x (0.75 - 1.5) mm²
1 x (0.75 - 1.5) mm²
Shock resistance
8 g, N/C auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Short-circuit protection rating
10 A fast, 500V, Maximum fuse, Short-circuit rating without welding, Contacts
Terminal capacity (solid/stranded AWG)
1 x (18 - 14)
18 - 14
2 x (18 - 14)
Short-circuit protection rating without welding
6 A gG/gL, 500 V, Max. Fuse, Contacts
Terminal capacity (solid)
2 x (0.75 - 2.5) mm²
1 x (0.75 - 2.5) mm²
Tightening torque
1.2 Nm, Screw terminals
Actuating voltage
200 V 50 Hz, 200 - 220 V 60 Hz

Exporter les caractéristiques du produit

Instructions d'installation

mCAD model

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.