Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

000699

Eaton Moeller series TM Coding switch, 10 A, Center mounting, 2 contact unit(s), Contacts: 4, Maintained, 0-9, Design: 8550

Spécifications générales

Product Name
Eaton Moeller® series TM Insulated enclosure
Catalog Number
000699
EAN
4015080006992
Product Length/Depth
87 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.044 kg
Certifications
CSA-C22.2 No. 94
IEC/EN 60947-3
VDE 0660
CE
UL File No.: E36332
Certified by UL for use in Canada
CSA-C22.2 No. 14-05
IEC/EN 60947
UL Category Control No.: NLRV
CSA
IEC/EN 60947-5-1
UL 508
UL
UL report applies to both US and Canada

Caractéristiques du produit

Type
Coding switch
Actuator function
Maintained
With 0 (Off) position
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
0 (off) position
Black thumb grip and front plate
Operating frequency
1200 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
4000 V AC
Rated uninterrupted current (Iu)
10 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
30 °
Width in number of modular spacings
0
Product category
Control switches
Number of poles
Single-pole
Device construction
Built-in device
Switch type
Coding switch
Actuator type
Toggle
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.33 HP
Assigned motor power at 115/120 V, 60 Hz, 3-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
1 HP
Assigned motor power at 277 V, 60 Hz, 1-phase
0.75 HP
Equipment heat dissipation, current-dependent Pvid
0 W
Mounting position
As required
Mounting method
Center mounting
Degree of protection
IP65
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP65
NEMA 12
Number of contacts
4
Suitable for
Front mounting
Switch function type
BCD Code 0-9
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.15 W
Number of contact units
2
Front shield size
30x30 mm
Screw size
M2.5, Terminal screw
Inscription
0-9
Lifespan, mechanical
1,000,000 Operations
Number of switch positions
10
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A300 (UL/CSA)
Rated operating voltage (Ue) at AC - max
500 V
Rated operational current (Ie) at AC-21, 440 V
10 A
Switching capacity (main contacts, general use)
10 A, Rated uninterrupted current max. (UL/CSA)
Rated operational current for specified heat dissipation (In)
10 A
Rated operational power at AC-23A, 400 V, 50 Hz
3 kW
Terminal capacity (flexible with ferrule)
1 x 1.0 mm², ferrules to DIN 46228
2 x 1.0 mm², ferrules to DIN 46228
Terminal capacity (flexible)
1 x 1.5 mm²
2 x 1.5 mm²
Short-circuit protection rating
10 A gG/gL, Fuse, Contacts
Terminal capacity (solid/flexible with ferrule AWG)
14
Terminal capacity (solid/stranded)
2 x 1,5 mm²
1 x 1.5 mm²
Tightening torque
0.4 Nm, Screw terminals
3.5 lb-in, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Design
8550

Exporter les caractéristiques du produit