Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

005737

Eaton Moeller® series T0 On-Off switch, 1 pole, 20 A, 90 °, rear mounting, Basic switch T0-1-8200/XZ

Spécifications générales

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
005737
EAN
4015080057376
Product Length/Depth
48 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.07 kg
Certifications
CE

Caractéristiques du produit

Actuator color
Black
Rated permanent current at AC-21, 400 V
20 A
Rated uninterrupted current (Iu)
20 A
Switching power at 400 V
5.5 kW
Rated operational voltage (Ue) at AC - min
690 V
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
0.32 kA
Electrical connection type of main circuit
Screw connection
Actuator type
Short thumb-grip
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
6 kA
Degree of protection (front side)
IP00
Number of poles
Single-pole
Degree of protection
NEMA Other
Suitable for
Intermediate mounting
Ground mounting
Number of switches
1
Number of auxiliary contacts (normally open contacts)
0
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated operational power at AC-23A, 400 V, 50 Hz
5.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
5.5 kW
Housing color
Black
Housing material
Plastic

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.