Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

013445

Eaton Moeller® series T0 Changeover switch, 20 A, rear mounting, Basic switch, 3 contact units, Contacts: 6, 90 °, Design number 8222

Spécifications générales

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
013445
EAN
4015080134459
Product Length/Depth
67 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.119 kg
Certifications
CE

Caractéristiques du produit

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Enclosure material
Plastic
Actuator type
Short thumb-grip
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contact units
3
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Mounting method
Rear mounting
Overvoltage category
III
Number of poles
Three-pole
Degree of protection
NEMA 12
IP65
Number of contacts
6
Model
Reverser
Degree of protection (front side)
IP65
NEMA 12
Rated operational current (Ie) at AC-21, 440 V
20 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
11.5 A
Suitable for
Ground mounting
Intermediate mounting
Front mounting
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW
Rated uninterrupted current (Iu)
20 A
Switching angle
90 °
Design
8222

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.