Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

013448

Eaton Moeller series T0 Control switch, 20 A, Rear mounting, 3 contact unit(s), Contacts: 6, Design: 8233

Spécifications générales

Product Name
Eaton Moeller® series T0 Control switch
Catalog Number
013448
EAN
4015080134480
Product Length/Depth
67 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.119 kg
Certifications
CE

Caractéristiques du produit

Type
Control switch
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated uninterrupted current (Iu)
20 A
Switching angle
45 °
Width in number of modular spacings
0
Number of poles
Single-pole
Device construction
Built-in device
Switch type
Level switch
Actuator type
Toggle
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Mounting position
As required
Mounting method
Rear mounting
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP00
NEMA Other
Number of contacts
6
Suitable for
Intermediate mounting
Ground mounting
Front mounting
Number of contact units
3
Front shield size
48x48 mm
Number of switch positions
6
Rated operating voltage (Ue) at AC - max
690 V
Short-circuit protection rating
20 A gG/gL, Fuse, Contacts
Design
8233

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.