Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

014305

Eaton Moeller® series DILEM Contactor, 240 V 50 Hz, 4 pole, 380 V 400 V, 4 kW, Screw terminals, AC operation

Spécifications générales

Product Name
Eaton Moeller® series DILEM Mini contactor
Catalog Number
014305
EAN
4015080143055
Product Length/Depth
52 mm
Product Height
58 mm
Product Width
45 mm
Product Weight
0.17 kg
Certifications
IEC/EN 60947
UL Category Control No.: NLDX
CSA
CSA Class No.: 3211-04
CSA File No.: 012528
CE
VDE 0660
UL 508
CSA-C22.2 No. 14-05
IEC/EN 60947-4-1
UL File No.: E29096
UL
Catalog Notes
Also tested according to AC-3e.

Caractéristiques du produit

Number of poles
Four-pole
Features
Positive operating contacts to EN 60947-5-1 appendix L, including auxiliary contact module
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
9000 mechanical Operations/h
Pollution degree
3
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-3: Normal AC induction motors: starting, switch off during running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
6000 V AC
Connection
Screw terminals
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.5 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
2 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
1.5 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
5 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
5 HP
Conventional thermal current Ith (1-pole, enclosed)
50 A
Conventional thermal current Ith (3-pole, enclosed)
16 A
Conventional thermal current Ith at 55°C (3-pole, open)
19 A
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
10 A
Conventional thermal current Ith of main contacts (1-pole, open)
60 A
Equipment heat dissipation, current-dependent Pvid
9.56 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
2.39 W
Switching time (AC operated, N/O, with auxiliary contact module, closing delay)
45 ms
Application
Mini Contactors for Motors and Resistive Loads
Product category
Contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Arcing time
12 ms at 690 V AC
Electrical connection type of main circuit
Screw connection
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
Voltage type
AC
Degree of protection
IP20
Mounting position
As required (except vertical with terminals A1/A2 at the bottom)
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
4
Rated breaking capacity at 220/230 V
90 A
Rated breaking capacity at 380/400 V
90 A
Rated breaking capacity at 500 V
64 A
Rated breaking capacity at 660/690 V
42 A
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
240 V
Overvoltage category
III
Control circuit reliability
< 2 λ, < 1 failure at 100,000,000 Operations (at Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Duty factor
100 %
Changeover time
16 - 21 ms
Lifespan, mechanical
7,000,000 Operations (Coil 50/60 Hz)
150,000 Operations (at 240 V, DC, L/R = 50 ms: 2 contacts in series 0.5 A)
20,000,000 Operations
200,000 Operations (at 240 V, AC-15)
Pick-up voltage
1.1 V AC x Uc (voltage tolerance - dual frequency coil 50/60 Hz)
0.8 - 1.1 V AC x Uc (voltage tolerance - single-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz)
Power consumption, pick-up, 50 Hz
25 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
22 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Safe isolation
300 V AC, Between auxiliary contacts, According to EN 61140
300 V AC, Between coil and contacts, According to EN 61140
300 V AC, Between coil and auxiliary contacts, According to EN 61140
300 V AC, Between the contacts, According to EN 61140
Power consumption, pick-up, 60 Hz
25 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
22 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Screw size
M3.5, Terminal screw
Power consumption, sealing, 50 Hz
4.6 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
1.8 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Power consumption, sealing, 60 Hz
1.8 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Rated operational current (Ie)
2.5 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series)
0.5 A at 220 V, DC L/R ≤ 15 ms (with 3 contacts in series)
2.5 A at 60 V, DC L/R ≤ 15 ms (with 2 contacts in series)
1.5 A at 100 V, DC L/R ≤ 15 ms (with 3 contacts in series)
Terminal capacity (flexible with ferrule)
1 x (0.75 - 1.5) mm²
2 x (0.75 - 1.5) mm²
Shock resistance
10 g, N/O main contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
20 g, N/O auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
20 g, N/C auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Basic unit without auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Terminal capacity (solid)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
18 - 14
Switching capacity (main contacts, general use)
15 A, Maximum motor rating (UL/CSA)
Tightening torque
1.2 Nm, Screw terminals
Rated insulation voltage (Ui)
690 V
Rated making capacity up to 440 V (cos phi to IEC/EN 60947)
110 A
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
22 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
3 A
Rated operational current (Ie) at AC-15, 500 V
1.5 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
9 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
9 A
Rated operational current (Ie) at AC-3, 440 V
9 A
Rated operational current (Ie) at AC-3, 500 V
6.4 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
4.8 A
Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V
6.6 A
Rated operational current (Ie) at AC-4, 400 V
6.6 A
Rated operational current (Ie) at AC-4, 440 V
6.6 A
Rated operational current (Ie) at AC-4, 500 V
5 A
Rated operational current (Ie) at AC-4, 660 V, 690 V
3.4 A
Rated operational current (Ie) at DC-1, 110 V
20 A
Rated operational current (Ie) at DC-1, 12 V
20 A
Rated operational current (Ie) at DC-1, 220 V
20 A
Rated operational current (Ie) at DC-1, 24 V
20 A
Rated operational current (Ie) at DC-1, 60 V
20 A
Rated operational current for specified heat dissipation (In)
22 A
Rated operational power at AC-3, 240 V, 50 Hz
2.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW
Rated operational power at AC-3, 415 V, 50 Hz
4.3 kW
Rated operational power at AC-4, 220/230 V, 50 Hz
1.5 kW
Rated operational power at AC-4, 240 V, 50 Hz
1.8 kW
Rated operational power at AC-4, 380/400 V, 50 Hz
3 kW
Rated operational power at AC-4, 415 V, 50 Hz
3.1 kW
Rated operational power at AC-4, 440 V, 50 Hz
3.3 kW
Rated operational power at AC-4, 500 V, 50 Hz
3 kW
Rated operational power at AC-4, 660/690 V, 50 Hz
3 kW
Rated operational power (NEMA)
3.7 kW
Rated operational voltage (Ue) at AC - max
690 V
Resistance per pole
9.18 mΩ
Static heat dissipation, non-current-dependent Pvs
1.8 W
Stripping length (main cable)
8 mm
Switching time (AC operated, make contacts, closing delay) - max
21 ms
Switching time (AC operated, make contacts, closing delay) - min
14 ms
Switching time (AC operated, make contacts, opening delay) - max
18 ms
Switching time (AC operated, make contacts, opening delay) - min
8 ms
Short-circuit current rating (basic rating)
45 A, max. Fuse, SCCR (UL/CSA)
5 kA, SCCR (UL/CSA)
Short-circuit protection
6 A gG/gL, Max. Fuse 500V, Auxiliary contacts, Short-circuit rating without welding
10 A fast, Max. Fuse 500V, Auxiliary contacts, Short-circuit rating without welding
PKZM0-4, Maximum overcurrent protective device, Short-circuit protection only, Auxiliary contacts, Short-circuit rating without welding
Short-circuit protection rating (type 1 coordination) at 500 V
20 A gG/gL
Short-circuit protection rating (type 2 coordination) at 500 V
10 A gG/gL
Conventional thermal current Ith at 40°C (3-pole, open)
22 A
Conventional thermal current Ith at 50°C (3-pole, open)
20 A
Rated operational power at AC-3, 440 V, 50 Hz
4.6 kW
Rated operational power at AC-3, 500 V, 50 Hz
4 kW
Rated operational power at AC-3, 690 V, 50 Hz
4 kW
Actuating voltage
240 V 50 Hz
Altitude
Max. 2000 m
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
690 V

Exporter les caractéristiques du produit