Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

046303

Eaton Moeller® series P1 25 A, Basic switch

Spécifications générales

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
046303
EAN
4015080463030
Product Length/Depth
131 mm
Product Height
70 mm
Product Width
49 mm
Product Weight
0.131 kg
Certifications
CE

Caractéristiques du produit

Features
Version as main switch
Version as maintenance-/service switch
Actuator color
Other
Rated permanent current at AC-21, 400 V
25 A
Rated permanent current at AC-23, 400 V
25 A
Rated uninterrupted current (Iu)
25 A
Switching power at 400 V
13 kW
Rated operational voltage (Ue) at AC - min
690 V
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
0.64 kA
Electrical connection type of main circuit
Screw connection
Actuator type
Short thumb-grip
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
80 kA
Degree of protection (front side)
IP65
Number of poles
Three-pole
Degree of protection
NEMA 12
Suitable for
Ground mounting
Number of switches
1
Number of auxiliary contacts (normally open contacts)
0
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated operational power at AC-23A, 400 V, 50 Hz
13 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
7.5 kW
Housing color
Black
Housing material
Plastic

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.