Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

100L14C

Eaton Bussmann series low voltage british standard fuse, 100A, AC 600 V, DC 250 V, HRCII-C, 22 x 111 mm, CSA

Spécifications générales

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
100L14C
EAN
5027590427777
UPC
051712550796
Product Length/Depth
110 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
82.3 g
Compliances
Contact factory
RoHS Compliant

Caractéristiques du produit

Amperage Rating
100 A
Construction type
HRCII-C
Current type
AC/DC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
660 V
Rated voltage DC
150 V
Utilization category
Other
Contact material
British style, current limiting, HRC Form II
Color
None
Interrupt rating
200 kAIC
Fuse indicator
None
Connection
Offset blade end connection
Construction size
Other
Fuse shape
Offset bladed tags
Voltage type
AC/DC
Material
Ceramic body
Packaging type
Standard
Voltage rating
600 V
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit