Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

102177

Eaton Moeller series xEffect - FAZ-NA, FAZ-RT MCB. FAZ-NA, 2-pole, tripping characteristic: D, rated current In: 0.5 A, Switchgear for export to North America (UL-listed)

Spécifications générales

Product Name
Eaton Moeller series xEffect - FAZ-NA, FAZ-RT MCB
Catalog Number
102177
EAN
4015081020539
Product Length/Depth
105 mm
Product Height
75.5 mm
Product Width
35.4 mm
Product Weight
0.242 kg
Compliances
RoHS conform
Certifications
CSA (File No. 204453)
Specially designed for North America, suitable as BCPD
CE marking
UL 489
North America (UL listed, CSA certified)
CSA-C22.2 No. 5-09
IEC/EN 60947-2
IEC 60947-2
CSA (Class No. 1432-01)
UL (Category Control Number DIVQ)
UL (File No. E235139)
UL 489, CSA C22.2 No. 5
EN45545-2
IEC 61373

Caractéristiques du produit

Used with
Miniature circuit breaker
FAZ-NA
Amperage Rating
0.5 A
Voltage rating
277 V AC / 480 V AC
Features
Additional equipment possible
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
45 mm
Pollution degree
2
Mounting Method
Top-hat rail IEC/EN 60715
Degree of protection
IP40 (when fitted)
UL/CSA Type: -
IP20
IP20 (IEC)
Equipment heat dissipation, current-dependent
0 W
Rated impulse withstand voltage (Uimp)
4 kV
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Twin-purpose terminals
Tripping characteristic
D
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Enclosure width
105 mm
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Direction of incoming supply
As required
Width in number of modular spacings
2
Voltage rating (IEC/EN 60947-2)
415 V
Voltage rating (UL)
480Y/277 V
Voltage rating at DC
60 V DC
Voltage type
AC
Mounting position
As required
Overvoltage category
III
Number of poles
Two-pole
Functions
Current limiting circuit breaker
Lifespan, electrical
20000 operations
Release characteristic
D
Type
  • FAZ-NA
  • Miniature circuit breaker
Special features
Ambient temperature hint: Starting at 40 ° a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Application
  • Feeder circuits, branch circuits
  • Switchgear for export to North America (UL-listed)
Mounting width
17.7 mm
Selectivity class
3
Mounting width per pole
17.7 mm
Number of poles (protected)
2
Number of poles (total)
2
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
0.5 A
Rated operational voltage (Ue) - max
415 V
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
15 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
15 kA
Rated switching capacity (IEC/EN 60947-2)
15 kA
Static heat dissipation, non-current-dependent
0 W
Tightening torque
UL: 4 Nm (36 lb-in) for AWG 6
UL: 2.8 Nm (25 lb-in) for AWG 10 - AWG 8
UL: 2.4 Nm (21 lb-in) for AWG 18 - AWG 12
Max. 2.4 Nm

Exporter les caractéristiques du produit

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authentifier un produit

Saisissez votre numéro de série à 16 ou 17 chiffres
Le numéro de série saisi ne doit pas contenir de caractère spécial. Le numéro de série que vous avez saisi n’est pas correct, il doit comporter 16 ou 17 chiffres. Le numéro de série que vous avez saisi est introuvable. Veuillez essayer à nouveau ou signaler ce problème pour obtenir de l’aide. Le numéro de série que vous avez saisi ne correspond pas au produit. Vérifiez le numéro de série de votre produit et réessayez. Cliquer ici pour accéder à la page du produit du numéro de série que vous avez saisi Eaton a identifié le numéro de série comme étant suspect, veuillez réessayer à nouveau ou signaler ce problème pour obtenir de l’aide.
Numéro de série
Réinitialiser Eaton a identifié le numéro de série comme étant suspect, veuillez réessayer à nouveau ou signaler ce problème pour obtenir de l’aide. Le numéro de série n'est pas reconnu par Eaton et n'est pas valide. Veuillez utiliser ce formulaire pour signaler ce problème pour obtenir de l’aide.
Saisissez le code d’authentification à 6 chiffres
Le produit que vous avez saisi est suspect! Veuillez essayer à nouveau ou signaler ce problème pour obtenir de l’aide. Le code d’authentification que vous avez saisi ne correspond pas aux informations associées à ce numéro de série. Veuillez essayer à nouveau ou signaler ce problème pour obtenir de l’aide. Code d'authentification non valide. La longueur du code doit être de 6 caractères signaler ce problème pour obtenir de l’aide. Le code d’authentification est requis signaler ce problème pour obtenir de l’aide.
Veuillez compléter le test CAPTCHA avant de procéder à l’authentification.
Nous joindre pour signaler un problème
x
Signaler un problème
Veuillez saisir votre nom complet.
x
Merci, votre problème a été soumis, notre équipe produit communiquera avec vous prochainement.
Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.