Eaton 10250T Potentiometer, 30.5 mm, Heavy-Duty, 50 Vac/dc, 2W DC coil power, NEMA 3, 3R, 4, 4X, 12, 13, 5000 Ohms
Product Name |
Eaton 10250T potentiometer
|
Catalog Number |
10250T338
|
UPC |
782113225845
|
Product Length/Depth |
3.3 in
|
Product Height |
2.1 in
|
Product Width |
2.4 in
|
Product Weight |
0.35 lb
|
Compliances |
CE Marked
|
Certifications |
UL Listed
CSA Certified |
Catalog Notes |
With Knob and (blank) Standard Dial Plate.
|
Special features |
2W DC coil power
|
Type |
30.5 mm, Heavy-Duty
|
Product Category |
Potentiometer
|
Voltage rating |
50 Vac/dc
|
Rating |
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
|
Series |
10250T
|
Resistance |
5000 Ω
|