Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

1086-SDF

Eaton B-Line series Premier fiberglass enclosure, 11.42"height, 6.31"length, 9.79"width, NEMA 4X, Hinged cover, SDF enclosure, Wall mount, Medium single door, Optional external mounting feet, Fiberglass, Seamless poured in-place gasket

Spécifications générales

Product Name
Eaton B-Line series Premier fiberglass enclosures
Catalog Number
1086-SDF
UPC
782051524185
Product Length/Depth
6.31 in
Product Height
11.42 in
Product Width
9.79 in
Product Weight
4.5 lb
Compliances
Not Applicable
Certifications
UL 50
NEMA

Caractéristiques du produit

Country of origin
US
Special features
Stainless screws
Style
Medium single door
NEMA Rating
4X
Finish color
Unfinished
Color
Gray
Material
Fiberglass
Cover type
Hinged
Model
SDF enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
Optional external mounting feet

Exporter les caractéristiques du produit