Eaton Comet 18mm tubular photoelectric sensor, Through Beam, 6.6 ft, 300 mA AC/DC at 20-264 Vac/15-30 Vdc, PVC, AC: L1 switched, DC: NPN open collector, 20-264 Vac 50/60 Hz, 15-30 Vdc (NPN), Right Angle, Output ON
| Product Name |
Eaton Comet 18mm tubular photoelectric sensor
|
| Catalog Number |
12100RLS7250
|
| UPC |
782114231418
|
| Product Length/Depth |
2.55 in
|
| Product Height |
0.71 in
|
| Product Width |
0.47 in
|
| Product Weight |
0.3 lb
|
| Certifications |
UL Listed
cUL Listed CE |
| Type |
Photoelectric Sensor
|
| Contact Rating |
300 mA AC/DC at 20-264 Vac/15-30 Vdc
|
| Cable type |
Polyvinyl Chloride (PVC)
|
| Enclosure material |
Polyurethane foam (RIM)
|
| Contact configuration |
DC: NPN open collector
AC: L1 switched |
| Sensor type |
Through beam
|
| Input voltage |
20-264 Vac at 50/60 Hz, 15-30 Vdc (NPN)
|
| LED indicator |
Output ON
|
| Protection |
Auto reset short circuit
|
| Cord length |
79.2 ft
|
| Maximum AC current |
300 mA
|
| Maximum DC current |
300 mA
|
| Operating temperature - max |
158 °F
|
| Operating temperature - min |
-4 °F
|
| Environmental rating |
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K
|