Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

121646

Eaton Moeller® series C22 Indicator light, Flat, Screw connection, Lens green, LED green, 230 V AC

Spécifications générales

Product Name
Eaton Moeller® series C22 Indicator light
Catalog Number
121646
EAN
4015081194605
Product Length/Depth
56 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.015 kg
Certifications
CSA File No.: 165628
CSA-C22.2 No. 14-05 and 94-M91
IEC/EN 60947-5-1
CE marking
UL 508
UL Listed
CSA Class No.: 321103
VDE 0660
UL Category Control No.: NKCR
CSA certified
UL File No.: E29184

Caractéristiques du produit

Type
Indicator lights
Product Category
RMQ Compact
Electric connection type
Screw connection
Fitted with:
Front ring
Light source
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Bezel color
Other
Lamp socket type
LED
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of pilot lights
1
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) - max
230 V
Bezel material
Plastic
Degree of protection
NEMA 4X, 13
IP67/IP69K
Lens color
Green
Voltage type
AC
Design
Flat
Mounting position
As required
Light color
Green
Rated conditional short-circuit current (Iq)
1 kA
Rated operational voltage (Ue) - min
230 V
Overvoltage category
III
Lens type
Flat
Round
Terminal capacity
2 x (0.5 - 1.5) mm², flexible with ferrules to DIN 46228
2 x (0.5 - 1.5) mm², solid
Tightening torque
0.8 Nm, Screw terminals

Exporter les caractéristiques du produit