Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

12ADFH466.3

Air fuse-link, medium voltage, 6.3 A, AC 12 kV, 51 x 356 mm, back-up, BS, with striker

Spécifications générales

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12ADFH466.3
EAN
5027590430241
Product Length/Depth
254 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
1500 g
Compliances
BS 2692-1

Caractéristiques du produit

Used with
A3354710 Fuse clip
Amperage Rating
6.3 A
Fuse indicator
With Striker
Fuse size
51 x 254 mm
Breaking capacity
12 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Pre arc (I2T)
4.8 x 101
Resistance
356 ohms
Fuse diameter
51 mm
Interrupt rating
12 kAIC
Construction size
51 x 254 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
ADFH

Exporter les caractéristiques du produit