Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

132540

Eaton Moeller® series C22 Changeover switch, With thumb-grip, maintained, 1 NC, 1 N/O, Screw connection, 2 positions (V position), Bezel: titanium

Spécifications générales

Product Name
Eaton Moeller® series C22 Changeover switch
Catalog Number
132540
EAN
4015081294756
Product Length/Depth
73 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.023 kg
Warranty
Compliances
DIN VDE 0600
Certifications
IEC 60947
EN 60947
CSA Certified
UL Listed
UL Category Control No.: NKCR
VDE 0660
UL 508
CSA Class No.: 321103
UL File No.: E29184
CSA File No.: 165628
CSA-C22.2 No. 14-05 and 94-M91
CE marking
CSA certified
IEC/EN 60947-5-1
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1

Caractéristiques du produit

Type
Selector switch actuator
Actuator color
Black
Bezel
Silver
Product Category
RMQ Compact
Features
Positive opening
Actuator function
Maintained
Switching function latching
Electric connection type
Screw connection
Fitted with:
Front ring
Operating frequency
2000 Operations/h
Pollution degree
3
Button color
Red
Actuator
60 mm twist-release button
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Contact configuration
2 NC
Illumination
Non-illuminated
Actuator type
Toggle
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Force for positive opening - min
20 N
Knob travel
5.7 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Opening diameter
22.5 mm
Opening height
0 mm
Operating torque
0.3 Nm
Rated insulation voltage (Ui)
250 V
Bezel color
Titanium
Color
Red
Bezel material
Plastic
Design
With thumb-grip
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Screw connection
Overvoltage category
III
Degree of protection
IP65
NEMA 4X
Lifespan, mechanical
1,000,000 Operations
Number of switch positions
2
Tightening torque
0.8 Nm, Screw terminals
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts
Supply voltage - max
0 V
Supply voltage - min
0 V
Switching angle
60 °
Width opening
0 mm

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.